??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSDD6 - Brackets - HFS6 Reversal Brackets with Tab - 2 Slots 8 Holes No Rib
Bill of material
HBLFSDD6
Part No.
HBLFSDD6
Type Selection
HBLFSDD6
Material
ADC12
Features
Reversal Brackets with Tab
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
65 g
Applicable Bolt
CBM6-12
No. of Bolts
8
Applicable T-Nut
HNTT6-6
No. of T-Nuts
8
Allowable Load
2940 N
Previews
3D
Dimension
2D
Download CAD models