??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSD5 - Brackets HFS5 Reversal Brackets with Tab 2 Slots
Bill of material
HBLFSD5
Part No.
HBLFSD5
Material
ADC12
Surface Treatment
-
Features
Reversal Bracket with Tab
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
25 g
Applicable Bolt
CBM5-10
No. of Bolts
4
Applicable T Nut
HNTT5-5
No. of T Nuts
4
Allowable Load
1470 N
Previews
3D
2D
Download CAD models