??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLFS8, HBLFSB8 - Brackets HFS8 Brackets with Tab
Bill of material
HBLFS8
Part No.
Type Selection
Material
ADC12
Surface Treatment
Features
Brackets with Tab
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
54 g
Applicable Bolt
CBM8-20
No. of Bolts
2
Applicable T-Nut
HNTT8-8
No. of T-Nuts
2
Allowable Load
2058 N
Previews
3D
Dimension
2D
Download CAD models