??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLFS6, HBLFSB6 - Brackets - HFS6 Brackets with Tab
Bill of material
HBLFS6
Part No.
Type Selection
Material
ADC12
Surface Treatment
Features
Brackets with Tab
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
13 g
Applicable Bolt
CBM6-12
No. of Bolts
2
Applicable T-Nut
HNTT6-6
No. of T-Nuts
2
Allowable Load
1176 N
Previews
3D
Dimension
2D
Download CAD models