??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLDSWT8-45 - Triangle Brackets - For HFS8-45 Series Aluminum Frames 45/90mm Square
Bill of material
HBLDSWT8-45
Part No.
HBLDSWT8-45
Type Selection
HBLDSWT8-45
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Anodize
Features
With Tab
Set of Applicable Bolt and Nut
Mass
235 g
Applicable Frames Series
HFS8-45
Applicable Bolts
CBM8-15
No. of Bolts
4
Applicable Nuts
HNTT8-8
No. of Nuts
4
Allowable Load
3087 N
Previews
3D
Dimenze
2D
Stáhnout CAD model