??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLDSWT6 - Triangle Brackets with Tab HFS6 30mm Square
Bill of material
HBLDSWT6
Part No.
HBLDSWT6
Type Selection
HBLDSWT6
Material
A6N01SS-T5
Surface Treatment
Clear Anodizing
Mass
110 g
Applicable Frames Series
HFS6
Set of Applicable Bolt and Nut
Applicable Bolts
CBM6-12
No. of Bolts
4
Applicable Nuts
HNTT6-6
No. of Nuts
4
Allowable Load
1764 N
Previews
3D
Dimension
2D
Download CAD models