??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLDDW6 - Triangle Brackets without Tab HFS6 60mm Square
Bill of material
HBLDDW6
Part No.
HBLDDW6
Type Selection
HBLDDW6
Material
A6N01SS-T5
Surface Treatment
Clear Anodizing
Mass
190 g
Applicable Frames Series
HFS6
Set of Applicable Bolt and Nut
Applicable Bolts
CBM6-12
No. of Bolts
8
Applicable Nuts
HNTT6-6
No. of Nuts
8
Allowable Load
2940 N
Previews
3D
Dimension
2D
Download CAD models