??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLBCB8, SHBLBCB8 - Corner Blind Brackets HFS8 40mm Square Three-Way Type
Bill of material
HBLBCB8
Part No.
Type Selection
Material
Surface Treatment
Mass
180 g
Attached Bolts
Set Screw M8x10
No. of Bolts
4
Allowable Load
1400 N
Previews
3D
Dimension
2D
Download CAD models