??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLBCB5, SHBLBCB5 - Corner Blind Brackets HFS5 20mm Square Three-Way Type
Bill of material
HBLBCB5
Part No.
Material
Surface Treatment
Mass
26 g
Applicable Bolt - T-Nut
Set Screw M4x5 (Attached)
No. of Bolts
4
Allowable Load
620 N
Previews
3D
Dimension
2D
Download CAD models