??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
HBLBCA8, SHBLBCA8 - Corner Blind Brackets HFS8 40mm Square Two-Way Type
Bill of material
HBLBCA8
Part No.
Type Selection
Material
Surface Treatment
Mass
128 g
Attached Bolts
Set Screw M8x10
No. of Bolts
2
Allowable Load
700 N
Previews
3D
Размер
2D
Сваляне на CAD модели