??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLBCA5, SHBLBCA5 - Corner Blind Brackets HFS5 20mm Square Two-Way Type
Bill of material
HBLBCA5
Part No.
Material
Surface Treatment
Mass
21 g
Applicable Bolt - T-Nut
Set Screw M4x5 (Attached)
No. of Bolts
2
Allowable Load
196 N
Previews
3D
Dimension
2D
Download CAD models