??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBL45TS6 - Brackets HFS6 Angular Brackets 45 Degrees Angle
Bill of material
HBL45TS6
Part No.
HBL45TS6
Type Selection
HBL45TS6
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
58 g
Applicable Bolt
CBM6-15
No. of Bolts
2
Applicable T-Nut
HNTT6-6
No. of T-Nuts
2
Allowable Load
1176 N
Previews
3D
Dimension
2D
Download CAD models