??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
HBL45TD6 - Brackets HFS6 Angular Brackets 45 Degrees Angle 2 Slots
Bill of material
HBL45TD6
Part No.
HBL45TD6
Type Selection
HBL45TD6
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
147 g
Applicable Bolt
CBM6-15
No. of Bolts
4
Applicable T-Nut
HNTT6-6
No. of T-Nuts
4
Allowable Load
1960 N
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей