??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
HBL135TS6 - Brackets HFS6 Angular Brackets 135 Degrees Angle
Bill of material
HBL135TS6
Part No.
HBL135TS6
Type Selection
HBL135TS6
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Counterboring of 135 degree Bracket
Mass
68 g
Applicable Bolt
CBM6-15
No. of Bolts
2
Applicable T-Nut
HNTT6-6
No. of T-Nuts
2
Allowable Load
1176 N
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей