??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBL135TS5 - Brackets HFS5 Angular Brackets 135 Degrees Angle 1 Slot
Bill of material
HBL135TS5
Part No.
HBL135TS5
Type Selection
HBL135TS5
Material
A6N01SS-T5
Surface Treatment
Clear Anodizing
Features
Bracket with Angle 135 degree
Mounting Holes for Cover
Set of Aplicable Bolt and Nut
Counterboring of 135 degree Bracket
Mass
48 g
Applicable Bolt
CBM5-14
No. of Bolts
2
Applicable T Nut
HNTT5-5
No. of T Nuts
2
Allowable Load
833 N
Previews
3D
Dimension
2D
Download CAD models