??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
HBL135TD5 - Brackets HFS5 Angular Brackets 135 Degrees Angle 2 Slots
Bill of material
HBL135TD5
Part No.
HBL135TD5
Type Selection
HBL135TD5
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Anodize
Features
Bracket with Angle 135 degree
Set of Aplicable Bolt and Nut
Counterboring of 135 degree Bracket
Mass
118 g
Applicable Bolt
CBM5-14
No. of Bolts
4
Applicable T Nut
HNTT5-5
No. of T Nuts
4
Allowable Load
1470 N
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей