??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBKTST8 - Extruded Brackets - For 1 Slot -Thick Brackets (with Tab)
Bill of material
HBKTST8
Part Number
HBKTST8
Type
HBKTST8
Mass
65.8 g
Applicable Screw
CBM8-20
Applicable Screw Quantity
2
Applicable T Nut
HNTT8-8
Applicable T Nut Quantity
2 mm
Allowable Load
2058 N
Mounting Hole for Cover
Applicable Screws and Nuts Set
Previews
3D
Dimension
2D
Download CAD models