??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBKTS8, HBKTSB8 - Brackets HFS8 - Tick Type - Protrusion Brackets
Bill of material
HBKTS8
Part No.
Type Selection
Material
A6N01SS-T5
Surface Treatment
Mass
44 g
Mounting Holes for Cover
Fixing Bolt & Nut Set
Applicable Bolt
CBM8-20
No. of Bolts
2
Applicable T-Nut
HNTT8-8
No. of T-Nuts
2
Allowable Load
2058 N
Previews
3D
Dimension
2D
Download CAD models