??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBKTS5, HBKTSB5 - Brackets HFS5 Thick Type Protrusion Bracket
Bill of material
HBKTS5
Part No.
Type Selection
Material
A6N01SS-T5(Aluminum)(EN AC-51400_AlMgSiO,7-T5)
Surface Treatment
Mounting Holes for Cover
Fixing Bolt & Nut Set
Mass
15 g
Applicable Bolt
CBM5-10
No. of Bolts
2
Applicable T-Nut
HNTT5-5
No. of Nuts
2
Allowable Load
833 N
Previews
3D
Dimension
2D
Download CAD models