??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HBB01 - Hand Wheel,Five Round Rim Hand Wheel, No Handle Type
Bill of material
HBB01-D250
Code
HBB01
Types of
Without Handle
Installation Method
Non-Porous
Coupling Part Material
HT200
Coupling Part Surface Treatment
Black Oxide
Handwheel Body Material
PA6
Material Of Handle Thread
SUM21
Grip thread surface treatment
Galvanized
D
250 mm
H
66 mm
L1
102 mm
h
26 mm
h1
42 mm
d1
44 mm
M
10 mm
Reference Weight£¨kg/pcs)
0.98
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models