??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HBA71 - Handwheel?Resin Embossed Handwheel?No Handle Type
Bill of material
HBA71-D50
Code
HBA71
Type
Without Handle
Installation Method
Screw Locking Type
Coupling Part Material
Brass
Handwheel Body Material
PP
D
mm
DD
mm
L1
mm
E
mm
H
mm
h1
mm
h2
mm
D1
mm
M
mm
Reference Weight£¨kg/pcs)
Website
Website Connection
B
13 mm
HH
14 mm
Previews
3D
Dimension
2D
Download CAD models