??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HBA51 - Handwheel, embossed handwheel, open type, no handle type
Bill of material
HBA52-D40
Code
Types of
No handle type
Stepped / male threaded
Screw locking type
Handwheel body material
A5056
Hand wheel body surface treatment
D
mm
d
8 mm
H
25 mm
h
12 mm
h1
10 mm
h2
5.0 mm
D1
22 mm
d2
4.5 mm
d3
8.5 mm
M
4 mm
X
7 mm
Y
4.5 mm
Reference weight (kg/pcs)
0.05
URL
website link
Anteprime
3D
Dimensione
2D
Download modelli CAD