HB4-9-2-10X5.5
Chinese Manufacturers
希迪管件
Powered by
CAD模型選擇
{chinese_manufacturers/xidi/hb4-9-2002.prj},{NB=HB4-9-2-10X5.5},{IDNR=},{SERIES=2},{D0=-},{DN=10},{D=7.5},{D1=8.8},{D2=14.5},{M=M16X1},{DD=16},{P=1.0},{H=5.0},{T=14},{D3=5.5},{M1=M12X1.5},{DD1=12},{P1=1.5},{D4=9.6},{DD2=19.6},{T1=8},{LL=34},{S=17},{H1=4},{L=18},{L1=0},{MAL=1.13},{MST=3.17}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 68
HELP_VARIABLE
公司
Chinese Manufacturers
描述
HB4-9-2002 - Reducer,screwed-onto,flared tube
明细表
HB4-9-2-10X5.5
Ident number
SERIES
2
2
nominal size
-
-
mm
nominal size
10
10
mm
D
7.5
7.5
mm
D1
8.8
8.8
mm
D2
14.5
14.5
mm
M
M16X1
M16X1
mm
DD
16
16
mm
P
1.0
1.0
mm
H
5.0
5.0
mm
T
14
14
mm
D3
5.5
5.5
mm
M1
M12X1.5
M12X1.5
mm
DD1
12
12
mm
P1
1.5
1.5
mm
D4
9.6
9.6
mm
approximation
19.6
19.6
mm
T1
8
8
mm
LL
34
34
mm
S
17
17
mm
H1
4
4
mm
L
18
18
mm
L1
0
0
mm
weight of 100 pieces of Aluminium alloy in theory
1.13
1.13
mm
weight of 100 pieces of steel in theory
3.17
3.17
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型