??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAW68 - Long embossed handle/pointed front end
Bill of material
HAW68-M4-L12
code
HAW68
type
Monogram
type
External thread type
material
SUS303
surface preparation
polishing
attachment
Nylon washer (white)
Applicable to the semiconductor industry
yes
M
mm
L
mm
L1
20 mm
L2
6 mm
D
14 mm
D1
10 mm
D2
3.0 mm
H
8 mm
Reference weight
0.007 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models