??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAW65 - Short embossed handle/pointed front end
Bill of material
HAW65-M4-L10
code
HAW65
type
Cross star
type
External thread type
material
SUS304
surface preparation
polishing
attachment
Nylon washer (white)
Applicable to the semiconductor industry
yes
M
mm
L
mm
L1
20 mm
D
15 mm
D1
10 mm
H
8 mm
Reference weight
0.013 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models