??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAV99 - Handle Fingerprint handle Anti-dropping type
Bill of material
HAV99-M4-D16-L15
Code
HAV99
Type
External Thread Type
Material Of Grip
ABS(black)
Thread material
SUS304
M
D
L
A
5
H
12
D1
11
D2
9.0
D3
3.0
h1
2
Reference weight (kg/pcs)
0.01
Website Link
Website Connection
Previews
3D
Dimension
2D
Download CAD models