??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAU90 - Economical Handle Embossed Handle
Bill of material
E-HAU90-M3-L10
Code
E-HAU90
Types of
Male Thread Type Without Step
Material
1215MS
Surface Treatment
Mist-Plated Silver
M
mm
L
mm
D
12 mm
H
2.5 mm
Reference Weight£¨kg/pcs)
0.01
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models