??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAU70 - handle/Striped handle.Torque limited
Bill of material
HAU70-M4-D27-L12-0.7
code
HAU70
type
Torque limited,External thread type
Grip part material
A5056
Grip part surface preparation
Anodizing (black)
Threaded part material
SUM22L
Threaded part surface preparation
Blackened
Block a Shot material
PA6
Block a Shot colour
light gray
M
mm
D
mm
L
mm
Set torque ±10%
N.m
D1
19 mm
H
35.0 mm
h
9.5 mm
d
10.0 mm
Reference weight
0.045
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models