??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAU37 - handle/Seven Star handle.Quick locking type
Bill of material
HAU37-M8
code
HAU37
type
Quick locking type,Internal thread type
GRIP
PA6(Matt black)
THR
SUM22L
THR1
Galvanized
M
mm
D
40 mm
D1
16 mm
H
26 mm
h
13 mm
d
8.4 mm
Reference weight
0.024 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models