??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAU35 - Handle Seven-star handle Rust-resistant and corrosion-resistant
Bill of material
HAU35-M8-D40-L16
Code
HAU35
Type
Rust and Corrosion Resistant Male Thread Type
Material
SUS303
Surface Treatment
Matte Sandblasted Finish
M
D
40
L
D1
18
H
46.5
H1
30.5
F
6.0
G
3
Reference weight (kg/pcs)
0.158
Website Link
Website Connection
Previews
3D
Dimension
2D
Download CAD models