??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAT30_31 - handle/Pentagonal handle.Standard type/Safe operation type
Bill of material
HAT30-M6-D40-L16
code
type
Grip part material
PA6
Grip part colour
Matt black
Screw / thread material
SUS303
Stop screw material
SUS303
Block a Shot material
PA6
Block a Shot colour
Matt black
M
mm
D
mm
L
mm
H
37 mm
H1
34.5 mm
h
7 mm
h1
22 mm
h2
11 mm
d
13.5 mm
d1
13.5 mm
d2
18 mm
Reference weight
kg
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models