??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAT19 - Handle Pentagonal corrugated handle
Bill of material
HAT19-M8-D43
Code
HAT19
Type
Internal Thread Type
The main material
ABS
Color
Black
Coupling Part Material
Brass
Coupling Part Surface Treatment
-
M
D
D1
33
H
54
h
10
Reference weight (kg/pcs)
0.050
Website Link
Website Connection
Previews
3D
Dimension
2D
Download CAD models