??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hat12_13 - Handle Standard pentagonal handle
Bill of material
HAT12-M5-D25-L10
code
type
External thread type
Grip material
PF
Thread material
Thread surface treatment
M
D
L
D1
15
H
18
reference weight
0.011
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models