??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING TRAILING Cat5e 4x2xAWG26/19 20m
Bill of material
HARTING 09456000136
Preview
Product number of the Manufacturer
09456000136
Short Description
Copper cable, (round), 8x AWG 26/19, PUR (polyurethane), Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
Long Description
Copper cable, (round), 8x AWG 26/19, PUR (polyurethane), Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
Manufacturer Type Description
HARTING TRAILING Cat5e 4x2xAWG26/19 20m
Alternative product number
09 45 600 0136
Manufacturer Name
HARTING
Delivery Time
83
Product type
HARTING TRAILING Cat5e 4x2xAWG26/19 20m
Number of wires
8
AWG-number
8x AWG 26/19
Manufacturer product description
Copper cable, (round), 8x AWG 26/19, PUR (polyurethane), Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
Manufacturer product designation
Copper cable, (round), 8x AWG 26/19, PUR (polyurethane), Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
Color of coat
yellow
certificate/approval
0
Material of the mantle
PUR (polyurethane)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
预览
下载CAD模型
没有针对该零部件的生成操作