??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING SEA CABLE S/FTP CAT 7 1000m
Bill of material
HARTING 09456000524
Product number of the Manufacturer
09456000524
Preview
Short Description
Copper cable, (round), 4x 2x AWG 26/7, FRNC (LSZH), Cable length: 1,000 m, Cat. 7, Class F up to 600 MHz
Long Description
Copper cable, (round), 4x 2x AWG 26/7, FRNC (LSZH), Cable length: 1,000 m, Cat. 7, Class F up to 600 MHz
Manufacturer Type Description
HARTING SEA CABLE S/FTP CAT 7 1000m
Alternative product number
09 45 600 0524
Manufacturer Name
HARTING
Delivery Time
56
Product type
HARTING SEA CABLE S/FTP CAT 7 1000m
Number of wires
8
AWG-number
4x 2x AWG 26/7
Manufacturer product description
Copper cable, (round), 4x 2x AWG 26/7, FRNC (LSZH), Cable length: 1,000 m, Cat. 7, Class F up to 600 MHz
Manufacturer product designation
Copper cable, (round), 4x 2x AWG 26/7, FRNC (LSZH), Cable length: 1,000 m, Cat. 7, Class F up to 600 MHz
Color of coat
Black
certificate/approval
0
Outer diameter of the cable
7.100 mm
Material of the mantle
FRNC (LSZH)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part