??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
HARTING PushPull V4 WDF 48/12 4p THT
Bill of material
HARTING 09462454021
Product number of the Manufacturer
09462454021
Preview
Short Description
Connectors, Cage-clamp termination, Rated current: ‌12 A, Contacts: 4, Compact, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Long Description
Connectors, Cage-clamp termination, Rated current: ‌12 A, Contacts: 4, Compact, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
HARTING PushPull V4 WDF 48/12 4p THT
Alternative product number
09 46 245 4021
Manufacturer Name
HARTING
Delivery Time
84
Type of interlock
Push pull
Rated surge voltage
1.500 kV
max. connectable conductor cross-section multiple wire
1.500 mm^2
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
12 A
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Conductor connection method
Spring pulley connection
Pole number
4
Manufacturer product description
HARTING PushPull V4 WDF 48/12 4p THT
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Max. line cross section, flexible
1.500 mm^2
Locking present
Yes
rated voltage
48 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés