??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING PFT 7_8 inch female 4-pole
Bill of material
HARTING 21043162400
Product number of the Manufacturer
21043162400
Preview
Short Description
Panel feed through, With conductors, for front mounting, ‌20 cm
Long Description
Panel feed through, With conductors, for front mounting, ‌20 cm
Manufacturer Type Description
HARTING PFT 7_8 inch female 4-pole
Alternative product number
21 04 316 2400
Manufacturer Name
HARTING
Delivery Time
210
screen connection present
No
Degree of protection (IP), mounted
IP67
Material of the contact coat
Gold
rated current
10 A
Brand
Circular connectors
Insertion cycles, min.
100
Construction form of the plug connector
Female
max. operating ambient temperature
85 °C
Cross section of conductor
1 mm^2
certificate/approval
0
material of housing
Brass
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir