??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING outd. Cat6A 4x2xAWG26/7 PVC bk
Bill of material
HARTING 094560001070001
Product number of the Manufacturer
094560001070001
Preview
Short Description
Copper cable, (round), 4x 2x AWG 26/7, PVC, Cat. 6A, Class EA up to 500 MHz
Long Description
Copper cable, (round), 4x 2x AWG 26/7, PVC, Cat. 6A, Class EA up to 500 MHz
Manufacturer Type Description
HARTING outd. Cat6A 4x2xAWG26/7 PVC bk
Alternative product number
09 45 600 0107 0001
Manufacturer Name
HARTING
Delivery Time
21
Product type
HARTING outd. Cat6A 4x2xAWG26/7 PVC bk
Number of wires
8
AWG-number
4x 2x AWG 26/7
Manufacturer product description
Copper cable, (round), 4x 2x AWG 26/7, PVC, Cat. 6A, Class EA up to 500 MHz
Manufacturer product designation
Copper cable, (round), 4x 2x AWG 26/7, PVC, Cat. 6A, Class EA up to 500 MHz
Color of coat
Black
certificate/approval
0
Material of the mantle
PVC
Minimum Order Quantity
1000
Quantity Scale
1000
Customs tariff number
85444920
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part