??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING outd. Cat5e 4x2xAWG26/7 PVC bk
Bill of material
HARTING 094560001040000
Product number of the Manufacturer
094560001040000
Preview
Short Description
Copper cable, (round), 8x AWG 26/7, PVC, Cat. 5e, Class D up to 100 MHz
Long Description
Copper cable, (round), 8x AWG 26/7, PVC, Cat. 5e, Class D up to 100 MHz
Manufacturer Type Description
HARTING outd. Cat5e 4x2xAWG26/7 PVC bk
Alternative product number
09 45 600 0104 0000
Manufacturer Name
HARTING
Delivery Time
154
Product type
HARTING outd. Cat5e 4x2xAWG26/7 PVC bk
Number of wires
8
AWG-number
8x AWG 26/7
Manufacturer product description
Copper cable, (round), 8x AWG 26/7, PVC, Cat. 5e, Class D up to 100 MHz
Manufacturer product designation
Copper cable, (round), 8x AWG 26/7, PVC, Cat. 5e, Class D up to 100 MHz
Color of coat
Black
certificate/approval
0
Material of the mantle
PVC
Minimum Order Quantity
2000
Quantity Scale
1000
Customs tariff number
85444995
Country of origin
DE
Deeplink
Deeplink
Anteprime
Download modelli CAD
Nessun processo di generazione è associato a questa parte