??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING outd. Cat5e 4x2xAWG26/7 PVC 20m
Bill of material
HARTING 09456000230
Preview
Product number of the Manufacturer
09456000230
Short Description
Copper cable, (round), 8x AWG 26/7, PVC, Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
Long Description
Copper cable, (round), 8x AWG 26/7, PVC, Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
Manufacturer Type Description
HARTING outd. Cat5e 4x2xAWG26/7 PVC 20m
Alternative product number
09 45 600 0230
Manufacturer Name
HARTING
Delivery Time
66
Product type
HARTING outd. Cat5e 4x2xAWG26/7 PVC 20m
Number of wires
8
AWG-number
8x AWG 26/7
Manufacturer product description
Copper cable, (round), 8x AWG 26/7, PVC, Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
Manufacturer product designation
Copper cable, (round), 8x AWG 26/7, PVC, Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
Color of coat
Black
certificate/approval
0
Material of the mantle
PVC
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.