??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING outd. Cat5e 4x2xAWG26/7 PVC 100m
Bill of material
HARTING 09456000200
Preview
Product number of the Manufacturer
09456000200
Short Description
Copper cable, (round), 8x AWG 26/7, PVC, Cable length: 100 m, Cat. 5e, Class D up to 100 MHz
Long Description
Copper cable, (round), 8x AWG 26/7, PVC, Cable length: 100 m, Cat. 5e, Class D up to 100 MHz
Manufacturer Type Description
HARTING outd. Cat5e 4x2xAWG26/7 PVC 100m
Alternative product number
09 45 600 0200
Manufacturer Name
HARTING
Delivery Time
66
Product type
HARTING outd. Cat5e 4x2xAWG26/7 PVC 100m
Number of wires
8
AWG-number
8x AWG 26/7
Manufacturer product description
Copper cable, (round), 8x AWG 26/7, PVC, Cable length: 100 m, Cat. 5e, Class D up to 100 MHz
Manufacturer product designation
Copper cable, (round), 8x AWG 26/7, PVC, Cable length: 100 m, Cat. 5e, Class D up to 100 MHz
Color of coat
Black
certificate/approval
0
Material of the mantle
PVC
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part