??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
HARTING IE Cat.7 4x2xAWG23/1 PUR yellow
Bill of material
HARTING 094560001080000
Product number of the Manufacturer
094560001080000
Preview
Short Description
Copper cable, (round), 4x 2x AWG 23/1, PUR (polyurethane), Cat. 7, Class F up to 600 MHz
Long Description
Copper cable, (round), 4x 2x AWG 23/1, PUR (polyurethane), Cat. 7, Class F up to 600 MHz
Manufacturer Type Description
HARTING IE Cat.7 4x2xAWG23/1 PUR yellow
Alternative product number
09 45 600 0108 0000
Manufacturer Name
HARTING
Delivery Time
180
Product type
HARTING IE Cat.7 4x2xAWG23/1 PUR yellow
Number of wires
8
AWG-number
4x 2x AWG 23/1
Manufacturer product description
Copper cable, (round), 4x 2x AWG 23/1, PUR (polyurethane), Cat. 7, Class F up to 600 MHz
Manufacturer product designation
Copper cable, (round), 4x 2x AWG 23/1, PUR (polyurethane), Cat. 7, Class F up to 600 MHz
Color of coat
yellow
certificate/approval
0
Material of the mantle
PUR (polyurethane)
Minimum Order Quantity
1000
Quantity Scale
1000
Customs tariff number
85444993
Country of origin
DE
Deeplink
Deeplink
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !