??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING IE Cat.7 4x2xAWG23/1 PUR, 500m
Bill of material
HARTING 09456000650
Preview
Product number of the Manufacturer
09456000650
Short Description
Copper cable, (round), 4x 2x AWG 23/1, PUR (polyurethane), Cable length: 500 m, Cat. 7, Class F up to 600 MHz
Long Description
Copper cable, (round), 4x 2x AWG 23/1, PUR (polyurethane), Cable length: 500 m, Cat. 7, Class F up to 600 MHz
Manufacturer Type Description
HARTING IE Cat.7 4x2xAWG23/1 PUR, 500m
Alternative product number
09 45 600 0650
Manufacturer Name
HARTING
Delivery Time
112
Product type
HARTING IE Cat.7 4x2xAWG23/1 PUR, 500m
Number of wires
8
AWG-number
4x 2x AWG 23/1
Manufacturer product description
Copper cable, (round), 4x 2x AWG 23/1, PUR (polyurethane), Cable length: 500 m, Cat. 7, Class F up to 600 MHz
Manufacturer product designation
Copper cable, (round), 4x 2x AWG 23/1, PUR (polyurethane), Cable length: 500 m, Cat. 7, Class F up to 600 MHz
Color of coat
yellow
certificate/approval
0
Material of the mantle
PUR (polyurethane)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part