??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING IE Cat.6A 4x2xAWG26/7 PVC, 20m
Bill of material
HARTING 09456000532
Preview
Product number of the Manufacturer
09456000532
Short Description
Copper cable, (round), 4x 2x AWG 26/7, PVC, Cable length: 20 m, Cat. 6A, Class EA up to 500 MHz
Long Description
Copper cable, (round), 4x 2x AWG 26/7, PVC, Cable length: 20 m, Cat. 6A, Class EA up to 500 MHz
Manufacturer Type Description
HARTING IE Cat.6A 4x2xAWG26/7 PVC, 20m
Alternative product number
09 45 600 0532
Manufacturer Name
HARTING
Delivery Time
59
Product type
HARTING IE Cat.6A 4x2xAWG26/7 PVC, 20m
Number of wires
8
AWG-number
4x 2x AWG 26/7
Manufacturer product description
Copper cable, (round), 4x 2x AWG 26/7, PVC, Cable length: 20 m, Cat. 6A, Class EA up to 500 MHz
Manufacturer product designation
Copper cable, (round), 4x 2x AWG 26/7, PVC, Cable length: 20 m, Cat. 6A, Class EA up to 500 MHz
Color of coat
yellow
certificate/approval
0
Material of the mantle
PVC
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part