??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING IE Cat.6A 4x2xAWG26/7 PUR yellow
Bill of material
HARTING 094560006000101
Product number of the Manufacturer
094560006000101
Preview
Short Description
Copper cable, (round), 4x 2x AWG 26/7, PUR (polyurethane), Cat. 6A, Class EA up to 500 MHz
Long Description
Copper cable, (round), 4x 2x AWG 26/7, PUR (polyurethane), Cat. 6A, Class EA up to 500 MHz
Manufacturer Type Description
HARTING IE Cat.6A 4x2xAWG26/7 PUR yellow
Alternative product number
09 45 600 0600 0101
Manufacturer Name
HARTING
Delivery Time
70
Product type
HARTING IE Cat.6A 4x2xAWG26/7 PUR yellow
Number of wires
8
AWG-number
4x 2x AWG 26/7
Manufacturer product description
Copper cable, (round), 4x 2x AWG 26/7, PUR (polyurethane), Cat. 6A, Class EA up to 500 MHz
Manufacturer product designation
Copper cable, (round), 4x 2x AWG 26/7, PUR (polyurethane), Cat. 6A, Class EA up to 500 MHz
Color of coat
yellow
certificate/approval
0
Material of the mantle
PUR (polyurethane)
Minimum Order Quantity
1000
Quantity Scale
1000
Customs tariff number
85444920
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part