??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
HARAX M20/panel feed through/ 4-poles
Bill of material
HARTING 21011411023
Preview
Product number of the Manufacturer
21011411023
Short Description
Panel feed through, With solder termination, for front mounting
Long Description
Panel feed through, With solder termination, for front mounting
Manufacturer Type Description
HARAX M20/panel feed through/ 4-poles
Alternative product number
21 01 141 1023
Manufacturer Name
HARTING
Delivery Time
28
PE connection present
No
screen connection present
No
Degree of protection (IP), mounted
IP67
Material of the contact coat
Gold
rated current
16 A
Brand
HARAX®
Inside connection
HARAX® connection technology
max. operating ambient temperature
85 °C
Cross section of conductor
1.5 mm²
certificate/approval
0
material of housing
Polyamide (PA), Plastic
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir