??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-speed M12 gender changer Push Pull
Bill of material
HARTING 21033816816
Preview
Product number of the Manufacturer
21033816816
Short Description
Gender changer, X-coding, With PushPull, Cat. 6A, Female
Long Description
Gender changer, X-coding, With PushPull, Cat. 6A, Female
Manufacturer Type Description
har-speed M12 gender changer Push Pull
Alternative product number
21 03 381 6816
Manufacturer Name
HARTING
Delivery Time
70
Product type
har-speed M12 gender changer Push Pull
Brand
Circular connectors
Manufacturer product description
Gender changer, X-coding, With PushPull, Cat. 6A, Female
Manufacturer product designation
Gender changer, X-coding, With PushPull, Cat. 6A, Female
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models