??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
HAR SERCOS Typ C 4xAWG22/7 PUR Trail.
Bill of material
HARTING 094560001010200
Product number of the Manufacturer
094560001010200
Preview
Short Description
Copper cable, (round), 4x AWG 22/7, PUR (polyurethane), Cat. 5, Class D up to 100 MHz
Long Description
Copper cable, (round), 4x AWG 22/7, PUR (polyurethane), Cat. 5, Class D up to 100 MHz
Manufacturer Type Description
HAR SERCOS Typ C 4xAWG22/7 PUR Trail.
Alternative product number
09 45 600 0101 0200
Manufacturer Name
HARTING
Delivery Time
154
Product type
HAR SERCOS Typ C 4xAWG22/7 PUR Trail.
Number of wires
4
AWG-number
4x AWG 22/7
Manufacturer product description
Copper cable, (round), 4x AWG 22/7, PUR (polyurethane), Cat. 5, Class D up to 100 MHz
Manufacturer product designation
Copper cable, (round), 4x AWG 22/7, PUR (polyurethane), Cat. 5, Class D up to 100 MHz
Color of coat
red
certificate/approval
0
Material of the mantle
PUR (polyurethane)
Minimum Order Quantity
1000
Quantity Scale
1000
Customs tariff number
85444995
Country of origin
DE
Deeplink
Deeplink
Previews
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça