??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HAR SERCOS III Typ B 4xAWG22/7 PVC
Bill of material
HARTING 094560001020500
Product number of the Manufacturer
094560001020500
Preview
Short Description
Copper cable, (round), 4x AWG 22/7, PVC, Cat. 5, Class D up to 100 MHz
Long Description
Copper cable, (round), 4x AWG 22/7, PVC, Cat. 5, Class D up to 100 MHz
Manufacturer Type Description
HAR SERCOS III Typ B 4xAWG22/7 PVC
Alternative product number
09 45 600 0102 0500
Manufacturer Name
HARTING
Delivery Time
154
Product type
HAR SERCOS III Typ B 4xAWG22/7 PVC
Number of wires
4
AWG-number
4x AWG 22/7
Manufacturer product description
Copper cable, (round), 4x AWG 22/7, PVC, Cat. 5, Class D up to 100 MHz
Manufacturer product designation
Copper cable, (round), 4x AWG 22/7, PVC, Cat. 5, Class D up to 100 MHz
Color of coat
red
certificate/approval
0
Material of the mantle
PVC
Minimum Order Quantity
1000
Quantity Scale
1000
Customs tariff number
85444995
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part