??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
HAR SERCOS III Typ B 4xAWG22/7 PVC 100m
Bill of material
HARTING 09456000104
Preview
Product number of the Manufacturer
09456000104
Short Description
Copper cable, (round), 4x AWG 22/7, PVC, Cable length: 100 m, Cat. 5, Class D up to 100 MHz
Long Description
Copper cable, (round), 4x AWG 22/7, PVC, Cable length: 100 m, Cat. 5, Class D up to 100 MHz
Manufacturer Type Description
HAR SERCOS III Typ B 4xAWG22/7 PVC 100m
Alternative product number
09 45 600 0104
Manufacturer Name
HARTING
Delivery Time
98
Product type
HAR SERCOS III Typ B 4xAWG22/7 PVC 100m
Number of wires
4
AWG-number
4x AWG 22/7
Manufacturer product description
Copper cable, (round), 4x AWG 22/7, PVC, Cable length: 100 m, Cat. 5, Class D up to 100 MHz
Manufacturer product designation
Copper cable, (round), 4x AWG 22/7, PVC, Cable length: 100 m, Cat. 5, Class D up to 100 MHz
Color of coat
red
certificate/approval
0
Material of the mantle
PVC
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania